Application Sample

Low Voltage Distribution Board

Pre-configured solution for the main low voltage distribution board (LVDB) of compact  transformer stations with 1,250 A @ 400 V. An ideal starting point for fast and simple adaptation to your specific requirements.

The configuration is implemented on standard Rittal mounting plates and incorporates a Ri4Power 185 mm busbar system with busbars, circuit-breaker adaptors, NH fuse-switch disconnectors and busbar supports as the core components for power distribution. To enable digitalisation of the compact transformer station, measuring and control devices are installed in Rittal small and compact enclosures of the PK and AX series.

The LVDB concept reflects the latest state of the art of digital compact transformer stations and is provided as a complete Eplan project including documentation. Benefit from the pre-defined solution and accelerate your engineering.

With the Eplan Industry Sample as your Industry Standard Project, you save valuable time at the engineering stage!

Name: Low-voltage distribution board

Ecosystems: IT

Main application: Power distribution for IT

Key facts: Low-voltage distribution board, 400 V, 250 A with RiLineX busbar system for feeding 18 VX IT racks and 6 Blue e+ cooling units, including low-power CTs for energy metering.

This application sample introduces the RiLineX busbar system platform:

  • Ready-to-use and modular
  • Standard touch protection according to IP 2XB, upgradable to IP 4X
  • Uniform system mounting for VX25
  • Short-circuit resistance Icw up to 65 kA
  • Current carrying capacity of 550 A for 30x5 mm copper busbars
  • Tested as a modular outgoing field for Ri4Power
  • Universal busbar system for UL and IEC
  • Expandability in 200/100/54 mm modules
  • Easy subsequent baying without changes to the system attachment
  • Uniform drilling pattern, even when bayed

Your benefits

  • Up to 75 % savings in assembly: Streamline your setup process with significant time savings.
  • 30 % savings in Engineering: Reduce engineering efforts with our pre-configured solutions.
  • Endless possibilities: Adaptable to a wide range of applications, thanks to our technology partners.
  • Comprehensive solutions: Take the Rittal Application Sample as your new starting point and customise it to meet your specific needs. Achieve rapid deployment without the hassle and expense of developing from scratch. Trust us with the pre-assembly of system components for your low-voltage switchgear and experience the benefits of efficient, reliable solutions.

Downloads