Application Sample

DC microgrid for lighting systems

Pre-configured solution for energy storage containers with high-efficiency cooling technology to help reduce your carbon footprint. The flexible modular concept permits simple adaptation to your specific requirements. The racks can be fitted with an individual choice of rails and component shelves and are thus suitable for use with different battery types.

The containers are offered in various sizes:

  • 40 ft 3 x 3 container (rack depth 800 mm)
  • 40 ft ISO HC container (rack depth 600 mm)
  • 20 ft 3 x 3 container (rack depth 800 mm)
  • 20 ft ISO HC container (rack depth 600 mm)
  • 3 x 3 x 3 container (rack depth 800 mm)
  • 10 ft ISO HC container (rack depth 600 mm)

All containers are equipped with efficient Blue e+ cooling technology. By varying the number of individual cooling units, you can match the cooling output to the demands of a particular application. And thanks to the integrated heatpipes, the cooling units also use less energy to supply the required cooling output.

The Industry Standard Project is provided together with Rittal drawings and a CFD analysis.

Name: DC microgrid for lighting systems

Ecosystem: Power grids

Application area: DC power supply to local lighting systems

Key facts: Preconfigured solution for implementing a DC microgrid for test purposes, with connection to the AC grid. It includes all the components required for assembly and therefore provides an ideal, customisable starting point for your project planning.

  • At the heart of the system is an AFE infeed unit with an output of 80 kW to supply DC current on the secondary circuit. In its basic configuration, the AFE is capable of supplying between 650 VDC and 840 VDC. The DC grid is earthed on the AC side, with the positive and negative conductors having polarity symmetrical to the earth. The AFE pre-charges the secondary circuit to avoid high starting currents.
  • This application sample will provide you with complete documentation for a DC grid, including a circuit diagram and a comprehensive list of the components and products from the various manufacturers included in this system, to use as the starting point for designing your own DC microgrid.
  • To meet the requirements of a test setup, additional specifications were submitted:
    • Operation of a three-phase B6 rectifier.
    • Operation of a variable transformer as the principal AC supply, so that the secondary circuit can be supplied with a minimum voltage of 400 VDC.

Your benefits

  • Design a DC microgrid with invaluable knowledge of the required components and products.
  • Demonstrate that a DC microgrid can be designed and operated with the available technical tools and components.

Downloads