Wall-mounted Industrial Enclosures

AX compact control cabinet

System perfection. The new compact control enclosure AX, offers maximum data quality and consistency in engineering as well as safe and flexible assembly and interior installation.

AX compact control cabinet

AX compact control cabinet Basic enclosure AX, carbon steel

The AX compact enclosure with embossed enclosure cams in the roof, base and side replicates the familiar 25 mm system grid from the VX25 large enclosure. Thanks to this unique, patented system, AX compact control enclosures are prepared for all...

AX compact control cabinet

AX compact control cabinet Stainless steel

The robust stainless steel housings feature an integrated cam system that allows for extensive system expansion without drilling, quickly and securely.

AX compact control cabinet

Operating housing AX with handle strips

The command panel with handle strips based on AX, carbon steel, with support arm cut-out Ø 130 mm to match the support arm system CP 60/120/180, service access optionally from front or rear, aluminum front panel can be easily removed for...

AX compact control cabinet

Operating housing AX for desktop TFT up to 24"

The command panel for table-top TFT up to 24" based on AX, carbon steel, with integrated VESA 75/100 mount. More effective and appealing protection for standard table-top TFTs up to 24″ in the formats 16:9/16:10. High protection category IP 65.

AX compact control cabinet

Outdoor enclosure for AX compact enclosure

Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.

AX compact control cabinet

Accessory for AX

The extensive range of accessories for all applications. Flexibility, ease of installation and safety matched to the new AX compact control enclosure.