Command Panels/ Support Arm Systems/ Stand Systems

  • Command Panels
    Command Panels

    Command panels in aluminum and stainless steel meet the highest ergonomic and assembly efficiency requirements. The result is the perfect combination of design and function. This can be combined with Rittal support arm systems and pedestals. Configurators enable time-saving planning. Available off-the-shelf.

    More

  • Support Arm Systems
    Support Arm Systems

    Support arm systems CP40/60/120/180 are for use in the static load range from 400 to 1800 N. Endless combination options with a wide variety of functions. Reliable cable protection for all applications. The support arm configurator is the perfect planning tool for fast, secure design of the support arm to your application.

    More

  • Stand Systems
    Stand Systems

    Strong pillars for your application. All ergonomic and technical requirements are met. Suitable for every enclosure type and for the secure accommodation of cables.

    More

More information

+
[X] Close

Required