CP 180 Support Arm System

  • Support section CP 180 Solid
    Support section CP 180 Solid

    Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any length required, no thread-tapping necessary. Closed cable duct with a large cross-section.

    More

  • Support section CP 180 open
    Support section CP 180 open

    Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors; lockable via cover profile. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel suitable for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.

    More

  • Support section CP 120 Solid
    Support section CP 120 Solid

    Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

    More

  • Support section CP 120 open
    Support section CP 120 open

    Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors; lockable via cover profile. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel suitable for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.

    More

  • Top-mounted joint CP 180 Horizontal outlet
    Top-mounted joint CP 180 Horizontal outlet

    For swivel mounting of the support arm system on a horizontal surface – also suitable for ceiling mounting. Removable cover for easy cable routing.

    More

  • Wall/base mounting bracket CP 180, small
    Wall/base mounting bracket CP 180, small

    For rigid attachment of the support arm system to a vertical or horizontal surface.

    More

  • Wall-mounted hinge CP 180 Horizontal outlet
    Wall-mounted hinge CP 180 Horizontal outlet

    For swivel mounting of the support arm on a vertical surface.

    More

  • Coupling CP 180 for support arm connection Ø 130 mm
    Coupling CP 180 for support arm connection Ø 130 mm

    For swivel mounting the housing on the vertical section of the CP 180 support arm system.

    More

  • Adaptor
    Adaptor

    Connection component between large and small support arm systems and for mounting small, flat command panels.

    More

  • Angle piece 90° CP 180
    Angle piece 90° CP 180

    For connecting horizontal and vertical support arm components. Removable covers for easy cable routing.

    More

  • Intermediate hinge CP 180
    Intermediate hinge CP 180

    For pivoted connection of horizontal support profiles within the support arm system.

    More

More information

+
[X] Close

Required