KS Plastic Enclosures
Model No. | Height | Width | Depth | Version | |
---|---|---|---|---|---|
KS 1454.500 | 500 mm (20 ") | 500 mm (20 ") | 300 mm (12 ") | with viewing window | |
KS 1434.500 | 400 mm (16 ") | 300 mm (12 ") | 200 mm (7.9 ") | without viewing window | |
KS 1468.500 | 800 mm (31 ") | 600 mm (24 ") | 300 mm (12 ") | without viewing window | |
KS 1479.500 | 1000 mm (39 ") | 800 mm (31 ") | 300 mm (12 ") | with viewing window | |
KS 1469.500 | 800 mm (31 ") | 600 mm (24 ") | 300 mm (12 ") | with viewing window | |
KS 1423.500 | 300 mm (12 ") | 200 mm (7.9 ") | 150 mm (5.9 ") | without viewing window | |
KS 1400.500 | 1000 mm (39 ") | 1000 mm (39 ") | 300 mm (12 ") | without viewing window | |
KS 1432.500 | 350 mm (14 ") | 250 mm (9.8 ") | 150 mm (5.9 ") | without viewing window | |
KS 1444.500 | 400 mm (16 ") | 400 mm (16 ") | 200 mm (7.9 ") | without viewing window | |
KS 1453.500 | 500 mm (20 ") | 500 mm (20 ") | 300 mm (12 ") | without viewing window | |
KS 1466.500 | 600 mm (24 ") | 600 mm (24 ") | 200 mm (7.9 ") | without viewing window | |
KS 1446.500 | 600 mm (24 ") | 400 mm (16 ") | 200 mm (7.9 ") | without viewing window | |
KS 1449.500 | 600 mm (24 ") | 400 mm (16 ") | 200 mm (7.9 ") | with viewing window | |
KS 1480.500 | 1000 mm (39 ") | 800 mm (31 ") | 300 mm (12 ") | without viewing window | |
KS 1467.500 | 600 mm (24 ") | 600 mm (24 ") | 200 mm (7.9 ") | with viewing window | |
KS 1448.500 | 400 mm (16 ") | 400 mm (16 ") | 200 mm (7.9 ") | with viewing window | |