Wallmounted enclosure

    Wallmounted enclosure

    These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
    Click here - 316SS Options & Additional Sizes
Model No. Height Width Depth Model No.
WM 8017.583 900 mm (35 ") 1200 mm (47 ") 300 mm (12 ") WM364812NC
WM 8017.565 760 mm (30 ") 1200 mm (47 ") 250 mm (9.8 ") WM304810NC
WM 8017.584 900 mm (35 ") 1500 mm (59 ") 300 mm (12 ") WM366012NC
WM 8017.564 760 mm (30 ") 1050 mm (41 ") 250 mm (9.8 ") WM304210NC
WM 8017.550 600 mm (24 ") 1050 mm (41 ") 210 mm (8.3 ") WM244208NC
WM 8017.582 900 mm (35 ") 1050 mm (41 ") 300 mm (12 ") WM364212NC
WM 8017.590 1200 mm (47 ") 1200 mm (47 ") 300 mm (12 ") WM484812NC
WM 8017.587 1050 mm (41 ") 1500 mm (59 ") 300 mm (12 ") WM426012NC
+
[X] Close

Required