TS 8 Flange Mount Disconnect Floormount Enclosure

    TS 8 Flange Mount Disconnect Floormount Enclosure

    Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.
Model No. Height Width Depth
TS 8018.808 1600 mm (63 ") 1200 mm (47 ") 400 mm (16 ")
TS 8018.809 1600 mm (63 ") 1600 mm (63 ") 400 mm (16 ")
TS 8018.812 1600 mm (63 ") 1200 mm (47 ") 500 mm (20 ")
TS 8018.814 1800 mm (71 ") 1600 mm (63 ") 500 mm (20 ")
TS 8018.815 1800 mm (71 ") 1800 mm (71 ") 500 mm (20 ")
TS 8018.811 1800 mm (71 ") 1800 mm (71 ") 400 mm (16 ")
+
[X] Close

Required