Consolets, Bases and Columns Stainless steel

    Consolets, Bases and Columns Stainless steel

    To easily mount the enclosure to the plant floor.
Model No. Base plate width Base plate depth Column cross-section width Column cross-section depth
CP 8018.855 457 mm (18 ") 457 mm (18 ")
CP 8018.856 610 mm (24 ") 610 mm (24 ")
CP 8018.857 102 mm (4 ") 102 mm (4 ")
CP 8018.858 152 mm (6 ") 152 mm (6 ")
+
[X] Close

Required