Base/Plinth Trim Panels with Brush Strip For VX base/plinth systems

    Base/Plinth Trim Panels with Brush Strip For VX base/plinth systems

    The 100 mm high base/plinth trim panels can be used in the depth or the width for cable entry into the base/plinth. The trim panels can also be used in 200 mm high base/plinths and they can be combined with other 100 mm high trim panels.
    To the new base/plinth system VX
Model No. Height Suitable for enclosure width/depth Color
VX 8620.092 100 mm (3.9 ") 600 mm (24 ") RAL 9005
VX 8620.093 100 mm (3.9 ") 800 mm (31 ") RAL 9005
VX 8620.094 100 mm (3.9 ") 1000 mm (39 ") RAL 9005
VX 8620.095 100 mm (3.9 ") 1200 mm (47 ") RAL 9005
+
[X] Close

Required