WM Floor Stand Kit Carbon steel

    WM Floor Stand Kit Carbon steel

    For mounting wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035.
Model No. For depth Height
WM 8018.399 210 mm (8.3 ") 300 mm (12 ")
WM 8018.408 250 mm (9.8 ") 300 mm (12 ")
WM 8018.417 300 mm (12 ") 300 mm (12 ")
WM 8018.426 400 mm (16 ") 300 mm (12 ")
+
[X] Close

Required