Baying-enclosure system VX25 according to specification

Article no.: VX 7993810

Corporate cabinet, including a 200 mm base without mounting plate, for the installation of wiring systems. Use according to the project-specific material release lists of the respective brand.

Article no.:
VX 7993810
Product description
Stable symmetrical extrusion frame, consisting of welded hollow sections with 25 mm DIN pitch pattern of holes, circulating horizontally and vertically on all section levels. Profiles with two mounting levels for space-saving interior installation, identical chassis for mounting on the vertical and horizontal cabinet sections, mounting levels accessible from the outside. Stable attachment to the floor due to integrated floor reinforcement. Easy and stable mounting on all sides with few parts. Gland plate divided into 3 parts, removable and replaceable, fitted. Gland plates attached with automatic potential equalization. Doors with foam seal and locking rod.
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
Base plates: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Base/plinth components: Carbon steel
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Base plates: Zinc-plated
Color
Enclosure frame, roof, rear panel, door(s): RAL 7035
Base/Plinth: RAL 9005
Supply includes
Enclosure frame
Door(s)
Roof plate
Rear panel
Lock: 3 mm double-bit
without mounting plate
Plinth, 200 mm high, consisting of: 4 sheet steel plinth corner pieces, front and rear with 8660.02X closed panel, side with 8660.043 closed panels
Potential equalization for roof, side walls and gland plates occurs automatically via contact elements during installation
Door(s) grounded at top with EMC flat-band grounding strip 2412.316 on enclosure frame with insert nut
Comfort handle 8618.240 with integrated E1 lock, supplied without key (enclosed loose)
2 floor mounting brackets 8660.100 (supplied loose)
System light LED, 2500.300, 100 V - 240 V, 1~, 50 Hz / 60 Hz, without socket, front top fitted
Carbon steel doors overlapping, asymmetrically divided, lock door left 600 mm, single-action door right 400 mm, 180° hinges
Galvanized gland plates, divided into three parts, with cut-out for cable entry and attached brush strip
Number of doors
2
Protection category IP to IEC 60 529
IP 05
Note
According to BV 1.09 § 1.1.2, all locks attached to machines must always be delivered without keys. For the supplier's own use, the required cylinder keys can be ordered separately with order number 2532.002.
Dimensions
Width: 1,000 mm
Height: 2,000 mm
Depth: 600 mm
( Width: 39.4 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
Height incl. base/plinth
2,200 mm
Packaging unit
1 pc(s).
Net weight
122 kg
Gross weight
132.2 kg
Customs tariff number
94032080
EAN
4028177994959
ETIM 9
EC000261
ECLASS 8.0
27180101
Documentation
Instructions
White Paper
Data sheets
Data sheets