HD supporting structure with leveling

Article no.: HD 4000309

Subframes have closed cross-sections and continuously welded seams, ensuring absolute tightness. The round profile prevents the usual accumulation of dirt, especially on horizontal surfaces.

Article no.:
HD 4000309
Benefits
The guaranteed floor clearance of the enclosures ensures easy wet or dry cleaning
The width enables mounting of individual subframes under bayed enclosure systems VX25 and HD system enclosures as well as compact enclosures HD
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
With horizontal grid for cable entry between the depth members, at the back
Assembly components and seals
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Base material
Stainless steel
Note on Model No.:
Please quote the complete design code on all inquiries and orders.
Delivery times on request.
Execution code
Housing: 1 = HD or Housing: 2= VX
Housing width: ... mm
Housing depth: ... mm
Leveling: 1 = with (for 4 feet, 0-55 mm)
Floor mounting: 1 = with or 2 = without
Delivery times on request.
Example: 2 - 800 - 500 - 1 (base for VX - width 800 mm - depth 500 mm - with floor mounting)
Packaging unit
1 pc(s).
Customs tariff number
94039910
EAN
4028177566132