Attachment with slope for VX

Article no.: SZ 4000038

For retrofitting individual or bayed VX25 stainless steel enclosures, with the largest possible opening at the joining point to the neighboring roof.

Article no.:
SZ 4000038
Technical specifications
Roof overhang in front: 8 mm
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
Assembly components and seals
Dimensions
Height, front: 35 mm
( Height, front: 1.38 ˝ )
Protection category IP to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Note on Model No.:
Please quote the complete design code on all inquiries and orders.
Delivery times on request.
Execution code
Roof pitch: 1 = 30° (EHEDG standard) or 2 = 45°
Enclosure width: ... mm (max. 1200 mm)
Enclosure depth: ... mm
1 = for VX single enclosure
2 = for aligned VX end enclosure on the left (each with a T-profile seal and connection accessories)
3 = for aligned VX end cabinet on the right (each with a T-profile seal and connection accessories)
4 = for aligned VX enclosure center (each with a T-profile seal and connection accessories)
Example: 1 - 800 - 600 - 1 (attachment with slope with 30° roof pitch - width 800 mm - depth 600 mm - for VX single cabinet)
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
2.1 kg
Customs tariff number
94039910
EAN
4028177937147