NEMA 3R Vented Outdoor Enclosure

Article no.:  9980097

Model no.: WMV462414NC

The Wall-Mounted NEMA 3R Vented Outdoor Enclosure is a single door enclosure with roof module and door hood. The configuration includes pre-drilled mounting holes and integrated cooling with fans and filters.

Cable Ducts

Article no.:
9980097
Model no.:
WMV462414NC
Product description
The NEMA 3R Vented Outdoor Enclosure is a single door enclosure with a roof module and door hood. The configuration includes pre-drilled mounting holes and integrated cooling with fans and filters.
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Mounting plate: Carbon steel
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Seal: Blue, dyed (RAL 5010)
General color
RAL 9003
Color
White
Supply includes
Housing with vented roof module
Door with fitted seal and vented hood
Mounting panel
Top-mounted 115V fans
Thermostat
Washable Filter kits
Dimensions
Width: 609 mm
Height: 1,184 mm
Depth: 354 mm
( Width: 24 ˝
Height: 46.6 ˝
Depth: 13.9 ˝ )
Dimensions of mounting plate (W x H)
540 mm x 1,020 mm
( 21.3 ˝ x 40.2 ˝ )
Lock
Lock version: Cam
No. of locks: 3
Lock Insert: Screwdriver
Type rating according to UL 50E
UL Type 3R
UL Type 1
UL Type 12
Protection category NEMA
NEMA 3R
NEMA 1
NEMA 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Rated current
0.34 A
Air throughput (unimpeded air flow)
250 cfm
Fan size
6 in
Packaging unit
1 pc(s).
Net weight
131.001 lb
Gross weight
131.001 lb
Customs tariff number
9403999040
UPC-Code
92348
Approvals
UL + C-UL (listed)
Documentation
Further instructions
Data sheets
Data sheets