WM wall-mounted enclosure double door

Article no.: WM 8017590

Model no.: WM484812NC

These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8017590
Model no.:
WM484812NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Dipcoat-primed and powder-coated, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Mounting plate
Rear wall mounting holes
Dimensions
Width: 1,200 mm
Height: 1,200 mm
Depth: 300 mm
( Width: 47.2 ˝
Height: 47.2 ˝
Depth: 11.8 ˝ )
Dimensions of mounting plate (W x H)
1,150 mm x 1,150 mm
( 45.3 ˝ x 45.3 ˝ )
Protection category NEMA
NEMA 12
NEMA 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
3-point locking system
Yes
Number of doors
2
Packaging unit
1 pc(s).
Net weight
209.436 lb
Gross weight
210 lb
Customs tariff number
7326909099
UPC-Code
83167
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Instructions
Data sheets
Drawings