Climate Control

Outdoor Applications

Function and safety - in any weather. Our outdoor air conditioning solutions are perfectly suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may now be used in addition to our exceptionally energy-efficient cooling units.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Outdoor Applications

Blue e+ filter fan

Complete fan unit for tool-free mounting on surfaces. Air throughput from 11 - 682.75 cfm, protection category IP 54 as standard.

Outdoor Applications

TopTherm Filter Fan Units with EC technology

Energy-efficient design of the RTT filter fans with EC technology. From 105.94 cfm with integrated control interface (0-10 V / PWM input and tachometer output signal) for controlling and monitoring the fan.

Outdoor Applications

Hose-proof hood for a higher protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. IP 56 protection category is achieved in conjunction with the standard filter.

Outdoor Applications

Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h

Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature...

Outdoor Applications

TopTherm Blue e Wall-Mounted Cooling Unit, UL Type 3R/4 1706.07 - 8530.36 BTU/h

Energy-efficient Blue e wall-mounted cooling units in output categories1706.07 - 8530.36 BTU/h with e-Comfort controller and electrical condensate evaporation integrated as standard (from 3412.14 BTU/h), protection class UL Type 3R/4, 12.

Outdoor Applications

Direct Air Cooling (DAC) Systems for multifunction housing

Direct Air Cooler roof structure for installation in a multifunctional housing (MFG). The product is ideally suited to compensate very efficiently for high power losses at low delta T in the MFG. By using a highly effective folded filter, ambient air is...

Outdoor Applications

Enclosure Heater without fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits....

Outdoor Applications

Enclosure Heater with fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits....