- Article number:
- SK 3286.870
- Product description
- Cold air can be routed directly to specific areas of the enclosure using the air duct system. This eliminates the risk of air short circuits due to self-ventilated installed devices. The dimensions of the shallow duct are W x H x D 229 x 1500 x 29 mm, and can be shortened to the required length.
- Material
- Flame-resistant plastic to DIN 4102/B1
- Color
- RAL 7035
- Supply includes
- Flat duct
Compensating hose (length approx. 1 m) - Note
- Do not direct cold air straight at active components.
- When using the ducting system, the performance of the cooling unit may be reduced, depending on the application in question.
- For devices 3359..../3382...., the air duct adapter 3286.840 is additionally required.
- Suitable for Model No.
- 3209....
- 3210....
- 3273....
- 3359....
- 3382....
- 3383....
- 3384....
- 3385....
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 4.15 kg( 9.1 lb. )
- Customs tariff number
- 39269097
- EAN
- 4028177325449
- ETIM 7.0
- EC011444
- ECLASS 8.0
- 22410601
- Product description
- SK Air duct system, for SK 3386/3387, WHD: 229 x 1500 x 29 mm
- Certificates
- EAC
- Documentation
- Info sheet