Gland plate For compartment dividers with duct

Article number: SV 9673.508

To shroud the opening for vertical busbar systems.

Article number:
SV 9673.508
Product description
To shroud the opening for vertical busbar systems.
Material
ABS PMMA
Dimensions
Width: 650 mm
Height: 223.5 mm
( Width: 25.6 ˝
Height: 8.8 ˝ )
Suitable for
Width: = 800 mm
( Width: = 31.5 ˝ )
Packaging unit
4 pc(s).
Weight/packaging unit
2.58 kg
( 5.7 lb. )
Customs tariff number
39269097
EAN
4028177600133
ETIM 7.0
EC000211
ECLASS 8.0
27400613
Product description
SV Gland plate, WH: 650x223,5 mm, for compartment divider with duct, for TS (W: 800 mm)