- Article number:
- SV 9674.362
- Version
- For main busbar system in the roof section
- Product description
- The contact hazard protection cover shields the main busbar in the cable chamber, enabling the safe connection of cables and lines. Suitable for Maxi-PLS and Flat-PLS busbar systems.
- Material
- Carbon steel, 1.5 mm, zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Width: = 1,000 mm
Depth: = 600 mm( Width: = 39.4 ˝
Depth: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 3.7 kg( 8.2 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177613676
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Contact hazard protection cover, for fuse-switch disconnector section, (cable chamber), for TS (WT: 1000x600 mm)