PLS expansion connector

Article number: SV 9320.060

For thermal and mechanical compensation during connection of PLS special busbars from enclosure to enclosure.

Article number:
SV 9320.060
Product description
For thermal and mechanical compensation when connecting special PLS busbars from enclosure to enclosure.
Material
E-Cu
Mounting tip
Two busbar connectors are needed to fit one expansion connector.
Note
With a temperature increase of 30 K, the busbars will expand in length by around 0.5 mm/m. Consequently, the use of an expansion connector is recommended for busbar systems with lengths in excess of 3 m.
Suitable for busbars
PLS 800
Packaging unit
3 pc(s).
Weight/packaging unit
0.55 kg
( 1.2 lb. )
Copper weight (kg per piece)
0.13
Customs tariff number
85369010
EAN
4028177162365
ETIM 7.0
EC000713
ECLASS 8.0
27400606
Product description
SV Expansion connector E-Cu, PLS 800
Declarations
Declaration of conformity
Declaration of conformity UK