- Article number:
- SV 9344.540
- Product description
- For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.
- Material
- Polyamide
- Color
- RAL 7035
- For size
- 2
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 0.198 kg( 0.4 lb. )
- Customs tariff number
- 85472000
- EAN
- 4028177540873
- ETIM 7.0
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV Connection space cover, for NH fuse-switch disconnector, size 2