Equipment support connector for mounting angle ISV

Article number: SV 9666.740

For increasing the stability of the frame structure.

Article number:
SV 9666.740
Product description
For connecting 2 mounting profiles. Increases the frame structure's stability.
Material
T-section Aluminum
Supply includes
Assembly components
Suitable for Model No.
9666.702
9666.703
9666.704
9666.705
9666.706
9666.707
9666.711
9666.712
Packaging unit
4 pc(s).
Weight/packaging unit
0.136 kg
( 0.3 lb. )
Customs tariff number
39269097
EAN
4028177676664
ETIM 7.0
EC001900
ECLASS 8.0
27400613
Product description
SV Equipment support connector (ISV), for mounting angle, for TS, SE