- Article number:
- SV 9674.436
- Product description
- End support for the distribution busbar system of the fuse-switch disconnector section, for vertical support of the distribution busbar system with infeed from above.
- Material
- Duroplastic polyester
- Supply includes
- Incl. mounting bracket and screws
- Suitable for busbars
- Width: 60
Height: 10 mm( Width: 2.36
Height: 0.39 ˝ )
- Number of poles
- 3-pole
- 4-pole
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 1.46 kg( 3.2 lb. )
- Customs tariff number
- 85469010
- EAN
- 4028177613539
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV End support, for busbar WH: 60x10 mm, (fuse-switch disconnector section)