Side wall, screwable, carbon steel for TS

Article number: TS 9969.955

Model no.: 2000H1200D TS IT SIDEWALLS RAL 7035

Article number:
TS 9969.955
Model no.:
2000H1200D TS IT SIDEWALLS RAL 7035
Benefits
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
Easy positioning with the location aid
Grounding bolt with contact surface
Material
Carbon steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Color
RAL 7035
Supply includes
Assembly components
Note
Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure.
Area available for population: External dimension – 100 mm
Suitable for
Enclosure type: TS
TS IT
Height: = 2,000 mm
Depth: = 1,200 mm
( Enclosure type: TS
TS IT
Height: = 78.7 ˝
Depth: = 47.2 ˝ )
Packaging unit
2 pc(s).
Weight/packaging unit
64.9 kg
( 143.1 lb. )
Customs tariff number
7326908688
UPC-Code
861