- Article number:
- TS 8609.060
- Product description
- To shield individual enclosure cells. All-round, double edging for stability and to accommodate the seal. The symmetry of the enclosure frame means divider panels of the appropriate dimensions can also be fitted at the rear.
- Applications
- Notches in the corners and half-way up the sides permit the use of angular baying brackets and baying brackets, even with a divider panel fitted.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 600 mm( Enclosure type: TS 8
Height: = 78.7 ˝
Depth: = 23.6 ˝ )
- Installation options
- Mounted on the outer mounting level
- The inner level remains free for further expansion
- Mounting tip
- The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/concealed with a cover.
- Protection category IP to IEC 60 529
- IP 54
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 15.3 kg( 33.7 lb. )
- Customs tariff number
- 94039910
- EAN
- 4028177208759
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27182102
- Product description
-
TS Divider panel, for TS, for WD: 2000x600 mm