- Article number:
- DK 5501.200
- Product description
- Suitable for TS IT with closed, vertically divided sheet-steel doors and for 400 mm wide TS enclosures.
- Applications
- For vertical attachment to the threaded bolts on the door
- Material
- Pipe section: Carbon steel
Corner connectors: Plastic
- Surface finish
- Pipe section: Zinc-plated
- Supply includes
- Assembly components
- Suitable for enclosure type
- TS IT
- TS
- Suitable for width
- 300 mm( 11.8 ˝ )
- Suitable for height
- 2,000 mm( 78.7 ˝ )
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 13 kg( 28.7 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177678859
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Tubular door frame, for TS, TS IT, SE, with closed, vertical divided, sheet-steel doors, Two tubular door frames per door