- Article number:
- TS 9672.156
- Product description
- Suitable for TS enclosures instead of a door or rear panel. The partial doors can be combined as required. A front trim panel is required at the top and bottom. Door may be optionally hinged on the right or left. In doors without a viewing window (height 600 – 1000 mm), installation of the monitor frame SZ 2305.000 is possible. Standard double-bit lock insert may be exchanged for lock inserts, type F, and for comfort handle in systems 600 mm or more high.
- Material
- Carbon steel, 2 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Cross member
Hinges
Lock components
Assembly components
- Dimensions
- Width: 400 mm
Height: 1,600 mm( Width: 15.7 ˝
Height: 63 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Protection category IP to IEC 60 529
- IP 54 for a completed enclosure
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 13 kg( 28.7 lb. )
- Customs tariff number
- 94039910
- EAN
- 4028177697652
- ETIM 7.0
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
SV Partial door, WH: 400x1600 mm, for TS