- Article number:
- AX 2580.014
- Version
- Seal insert, small
- Product description
- When combined with the inlays, the slotted sealing inserts allow individual cable entry, even for pre-assembled cables.
- Material
- Plastic
- Color
- RAL 7035
- Type rating according to UL 50E
- Type 1, 12, 4X indoor use only
- For cable diameter
- 14 mm
- Packaging unit
- 10 pc(s).
- Weight/packaging unit
- 0.05 kg( 0.1 lb. )
- Customs tariff number
- 40082900
- EAN
- 4028177939738
- ETIM 7.0
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Seal inserts, for cable entry, modular, small, for cable diameter 14 mm