Patch panel for fiber-optic splicing box, lockable

Article number: DK 7469.535

Five different fiberoptic panels for different types of coupling are available. Depending on the selected version and basic size of the panel, the number of locations per panel varies.

Article number:
DK 7469.535
Product description
Choice of several panels for the splicing boxes with appropriate cutouts for the installation of single or duplex fiberoptic couplings.
Material
Carbon steel
Color
RAL 7035
Number of locations
24
for fiber-optic coupling
SC duplex
LC quad
Height units
2 U
Packaging unit
1 pc(s).
Weight/packaging unit
0.514 kg
( 1.1 lb. )
Customs tariff number
94039910
EAN
4028177167896
ETIM 7.0
EC001130
ECLASS 8.0
19170113
Product description
DK Patch panel