- Article number:
- CP 6107.100
- Product description
- For horizontal or vertical attachment to the housing panels of: Comfort Panel, Optipanel, other enclosures or surfaces.
- Material
- Handle holder: Die-cast zinc
Cover bungs: Plastic
Handle tube: Aluminum
- Surface finish
- Handle tube: Powder-coated
- Color
- Handle holder: RAL 7035
Cover bungs: Similar to RAL 7035
Handle tube: Similar to RAL 9006
- Supply includes
- Handle tube
2 handle holders
Assembly components
- Note
- Mounting holes and a smooth surface are required for installation
- The surface can be milled for the Comfort Panel with ribbed surface. In this case, please indicate "prepared for CP 6107.XXX handle set" on the command panel
- OUT_SUITABLE_FOR_FRONT_PANEL_HEIGHT
- ≥ 7 U
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.499 kg( 1.1 lb. )
- Customs tariff number
- 79070000
- EAN
- 4028177229679
- ETIM 7.0
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
CP U handle, for front panel ? 7 HE