Human-Machine Interface Keyboard, supports and drawers Keyboards mounted in a tray on the operating housing or integrated into the 19” rail with a drawer or flap. Keyboard, supports and drawers Support for mouse pad, swivel Mounted on the left/right keyboard rest, latches in place automatically, both when retracted and extended. Show products Keyboard, supports and drawers Built-in keyboard 19"/4 U with integral touchpad The integral touchpad means there is no need to install a mouse in the correct protection category, and cabling is also reduced. Show products Keyboard, supports and drawers Keyboard drawer 2 U for a 482.6 mm (19") mounting level For 482.6 mm (19") mounting level, suitable for keyboards up to 430 mm wide and 250 mm deep when front panel is folded up. Show products Keyboard, supports and drawers Support for mouse pad, pull-out with mouse holder Screw-fastened to the fold-out tray, to fit all standard mousepads up to 250 x 205 mm. Show products Keyboard, supports and drawers Mouse Holder To fit mousepad rest, holds a standard mouse securely. Show products Keyboard, supports and drawers Keyboard Support for command panels or surfaces Adjustable to different keyboard depths via a simple slide function. Show products Keyboard, supports and drawers Keyboard, pull-out with integral trackball Super-slimline keyboard with cursor keys and trackball, the handle also acts as a hand rest. Show products Keyboard, supports and drawers Utility bar, swiveling To support standard keyboards during programming and servicing work, rest requires mounting clearance of at least 300 mm to ensure problem-free pivoting. Show products Keyboard, supports and drawers Drawer 19"/2 U for keyboard and mouse Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm, rest for standard mouse or trackball. Show products Keyboard, supports and drawers Fold-out tray for keyboard and mouse Installed in 600 and 800 mm wide doors and 19" pivoting frame and enclosures. Show products Keyboard, supports and drawers Keyboard drawer 1 U for two 482.6 mm (19") mounting levels For 482.6 mm (19") mounting level, suitable for accommodating keyboards up to a maximum of 420 x 40 x 220 mm, fully extendible, lockable. Show products Keyboard, supports and drawers Component shelves, collapsible Carbon steel Show products Keyboard, supports and drawers Drawer for keyboard and mouse with mouse pad support Suitable for accommodating keyboards up to max. 460 x 42 x 170 mm., standard mouse and mousepad. Show products Keyboard, supports and drawers Keyboard Support HD To support standard keyboards, including water drain hole. Show products