- Article number:
- SZ 2482.710
- Version
- RJ45 wall-mounted jack on internal connector
- Product description
- To extend the internal housing interfaces, e.g., from industrial PCs and switches to the outside of the enclosure. The wall connection only takes up as much space as a switch.
- Benefits
- Rapid access for maintenance work
- The protection category of the enclosure is preserved
- The lock nut cuts automatically into the spray-finish, thereby creating a conductive connection
- Captive protective cap
- Material
- Housing: Brass
Cover: Aluminum
Seal: Polyamide
- Surface finish
- Housing: Nickel-plated
Cover: Natural anodized
- Length
- 1 m( 39.4 ˝ )
- Dimensions
- Length: 1 m( Length: 39.4 ˝ )
- For wall thickness (max.)
- 1 ‐ 6 mm( 0.04 ‐ 0.24 ˝ )
- Protection category IP to IEC 60 529
- IP67 with cover closed
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.08 kg( 0.2 lb. )
- Customs tariff number
- 85444290
- EAN
- 4028177550223
- ETIM 7.0
- EC001408
- ECLASS 8.0
- 19059205
- Product description
-
SZ Interface extension, with wallconnection, RJ 45, L: 1000 mm