- Article number:
- DK 7998.307
- Product description
- The standardized data center at your premises is equipped with an additional security room (room-within-a-room) to provide additional protection from fire, water and smoke.
- Material
- Element core made from thermally effective insulating material
Robust, encapsulated Carbon steel cassette panels
Innovative connection system using patented profile technology
Use of temperature- and humidity-resistant seals
Use of fire protection valves
Dismantling and reassembly are possible at any time
- Supply includes
- Advice and ROI calculation
Delivery and integration into the customer infrastructure
Commissioning and handover
Documentation, training, instruction
Hotline and service/service agreements
- Clearance depth
- 7,220 mm( 284 ˝ )
- Clearance height
- 2,700 mm( 106 ˝ )
- Clearance width
- 4,776 mm( 188 ˝ )
- Climate control (ZUCS)
- 120 kW + 20 kW
- n+2 redundant
- Quantity of low-voltage main distributors
- 2
- Quantity PDU Basic
- 28
- Serverracks (600x2000x1200mm)
- 12
- Combined network / server rack (800 x 2000 x 1200 mm)
- 2
- Protection standards
- Fire resistance EI 90 to EN 1363/F 90 to DIN 4102
- Dust- and watertight to IP 56 to IEC 60 529
- Protection from unauthorized access – Resistance class II
- Basic EMC protection
- Acrid gas-tightness, based on EN 1634-3 (DIN 18095)
- Shock test with 3000 Nm energy after 30 minutes flame impingement over standard temperature curve
- Burglar resistance
- RC 2
- Design burglar protection
- Yes
- Design fire protection
- EI 90 to EN 1363/F 90 to DIN 4102
- Humidification and dehumidification system
- optional
- Room extinguisher system
- optional
- Design UPS
- 2 x (60 kW + 20 kW)
- n+1 redundant
- Version
- Double 6
- Dimensions
- Width: 4,976 mm
Height: 2,800 mm
Depth: 7,420 mm( Width: 196 ˝
Height: 110 ˝
Depth: 292 ˝ )
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 73089059
- EAN
- 4028177702509
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
DK RiMatrix S Standard security room, Double 6