- Article no.:
- DK 7709135
- Version
- Wall-mounted housing IT
with punched rails and profile rails, depth-variable
- Product description
- Wall-mounted enclosure with hinged door provides optimum accessibility.
- Material
- Wall and hinged part: Carbon steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- General color
- RAL 7035
- Color
- Wall and hinged part: RAL 7035
Viewing door: RAL 7035/7015 (slate gray)
- Supply includes
- Wall section closed at top and bottom with flange (gland) plate, two vertical mounting rails and horizontal C-profile rails for cable clamping.
Hinged part with 25 mm pitch pattern in the front and rear frame, two 482.6 mm (19”) profile angles at the front, fully depth adjustable
4 wall mounting brackets 10 mm
Designer viewing door
1 enclosure key double bit no. 5
Mini-comfort handle for lock inserts
Security lock 3524 E
- Height units
- 9 U
- Dimensions
- Width: 600 mm
Height: 478 mm
Depth: 473 mm( Width: 23.6 ˝
Height: 18.8 ˝
Depth: 18.6 ˝ )
- Installation depth
- 420 mm( 16.5 ˝ )
- Clearances
- Clearance width: 502 mm
Clearance height: 415 mm( Clearance width: 19.8 ˝
Clearance height: 16.3 ˝ )
- Depth hinged part
- 316 mm( 12.4 ˝ )
- Depth of wall section
- 135 mm( 5.31 ˝ )
- IK code
- IK08
- Load capacity of hinged part (static)
- 450 N( 101.164 lbf. )
- Base material
- Carbon steel
- Protection category IP to EN 60 529
- IP 55
- Packaging unit
- 1 pc(s).
- Net weight
- 29.45 kg
- Gross weight
- 31 kg
- Customs tariff number
- 94032080
- EAN
- 4028177324183
- ETIM 9
- EC000261
- ECLASS 8.0
- 27142408
- Product description
-
DK Wall-mounted enclosures, 3-part, WHD: 600x478x473 mm, 9 U, With punched rails, and mounting angles, depth-variable