- Article no.:
- AX 2262140
- Version
- Wall-mounted housing IT
- Material
- Wall and hinged part: Carbon steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Color
- Wall and hinged part: RAL 7035
Viewing door: RAL 7035/7015 (slate gray)
- Supply includes
- Wall section: Flange (gland) plate, solid, top and bottom
Hinged part with 25 mm pitch pattern in the front and rear frame, two 19" profile angles at the front, fixed in place
Designer viewing door
Center part lock: 3 mm double bit
Lock design – glazed door: Security lock 3524 E
Comfort handle for lock inserts and 2-point locking
- Height units
- 21 U
- Dimensions
- Width: 600 mm
Height: 1,012 mm
Depth: 473 mm( Width: 23.6 ˝
Height: 39.8 ˝
Depth: 18.6 ˝ )
- Installation depth
- 420 mm( 16.5 ˝ )
- Clearances
- Clearance width: 502 mm
Clearance height: 951 mm( Clearance width: 19.8 ˝
Clearance height: 37.4 ˝ )
- Depth hinged part
- 316 mm( 12.4 ˝ )
- Depth of wall section
- 135 mm( 5.31 ˝ )
- No. of locks
- 1
- Load capacity of hinged part (static)
- 750 N
- Load capacity wall section (static)
- 250 N
- Base material
- Carbon steel
- Lock
- Lock version: Comfort handle and 2-point locking
Lock Insert: Security lock insert no. 3524 E
- Protection category IP to EN 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Packaging unit
- 1 pc(s).
- Net weight
- 46.55 kg
- Gross weight
- 49 kg
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177983311
- ETIM 9
- EC002500
- ETIM 8
- EC002500
- ECLASS 8.0
- 27180101
- Product description
-
AX wall-mounted housing AX, 3-part, WHD: 600x1012x473 mm, 21 HE, wall section: closed flange plate top and bottom, with comfort handle