- Article no.:
- AX 2261565
- Version
- Wall-mounted housing IT
- Material
- Wall and hinged part: Carbon steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Color
- Wall and hinged part: RAL 7035
Viewing door: RAL 7035/7015 (slate gray)
- Supply includes
- Wall section: Flange (gland) plate, solid, top and bottom
Hinged part with 25 mm pitch pattern in the front and rear frame, two 19" profile angles at the front, fixed in place
Designer viewing door
Lock design – glazed door: Security lock 3524 E
Center part lock: 3 mm double bit
2 Blue e+ outlet filters 3238.300 (enclosed loose)
Mini-comfort handle
- Height units
- 15 U
- Dimensions
- Width: 600 mm
Height: 745 mm
Depth: 673 mm( Width: 23.6 ˝
Height: 29.3 ˝
Depth: 26.5 ˝ )
- Installation depth
- 620 mm( 24.4 ˝ )
- Clearances
- Clearance width: 502 mm
Clearance height: 684 mm( Clearance width: 19.8 ˝
Clearance height: 26.9 ˝ )
- Depth hinged part
- 516 mm( 20.3 ˝ )
- Depth of wall section
- 135 mm( 5.31 ˝ )
- No. of locks
- 1
- IK code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Load capacity wall section (static)
- 250 N
- Base material
- Carbon steel
- Lock
- Lock version: Mini-comfort handle
Lock Insert: Security lock insert no. 3524 E
- Protection category IP to EN 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Customs tariff number
- 94032080
- EAN
- 4028177994065
- Product description
-
AX wall-mounted enclosure, 3-part with Blue e+ outlet filter, W x H x D: 600 x 745 x 673 mm, 15 U, wall part: closed flange plate at top and bottom, with mini comfort handle