- Article number:
- 2262.165
- Version
- Wall-mounted housing IT
- Material
- Wall and hinged part: Carbon steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- Color
- Wall and hinged part: RAL 7035
Viewing door: RAL 7035/7015 (slate gray) - Supply includes
- Wall section: Flange (gland) plate, solid, top and bottom
Hinged part with 25 mm pitch pattern in the front and rear frame, two 19" profile angles at the front, fixed in place
Designer viewing door
Lock design – glazed door: Security lock 3524 E
Center part lock: 3 mm double bit
Incl. grounding and assembly components
2 Blue e+ outlet filters (supplied loose)
Comfort handle for lock inserts and 2-point locking - Height units
- 21 U
- Dimensions
- Width: 600 mm
Height: 1,012 mm
Depth: 673 mm( Width: 23.6 ˝
Height: 39.8 ˝
Depth: 26.5 ˝ ) - No. of locks
- 1
- IK code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Load capacity of wall section (static)
- 250 N
- Base material
- Carbon steel
- Lock
- Lock version: Comfort handle and 2-point locking
Lock Insert: Security lock insert no. 3524 E - Protection category IP to EN 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Customs tariff number
- 94032080
- EAN
- 4028177994041
- Product description
- AX wall-mounted enclosure, 3-part, WxHxD: 600x1012x673 mm, 21 U, wall section: solid gland plate top and bottom, with mini-comfort handle
AX wall-mounted housing, 3-part With Blue e+ outlet filter
Article number: 2262.165
The delivery concept behind the three-part AX wall-mounted enclosures reduces complexity and enhances flexibility. The AX/VX modular system makes these enclosures suitable for a range of applications. The three-part structure ensures easy access.