- Article no.:
- DK 7463100
- Version
- E-2000 Duplex = 6 locations
- Product description
- Various patch panels with different connector types are available for individual configuration of small fiber-optic distributors.
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Patch panel
Assembly components
- Number of patch panels per enclosure (max.)
- 2
- Base material
- Carbon steel
- for fiber-optic coupling
- SC
- E-2000
- E-2000 duplex
- Number of locations
- Single: Duplex: 12
6( : )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.191 kg
- PCF/VE (cradle-to-gate)
- 0.7 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177187153
- ETIM 9
- EC001130
- ECLASS 8.0
- 19170113
- Product description
-
DK Patch panel, For small fibre-optic distributors, 12/6 x type: SC, E-2000, E-2000-Duplex