TS IT Pro

Article no.: IT 9982200

Model no.: TS IT PRO 24U0600W1070D BLACK W SIDES

TS IT Pro configured for ready deployment. Black. Enclosures are complete with depth adjustable 19˝ EIA rails, casters, baying kit and locking front and rear perforated doors. Available in a range of sizes with or without sidewalls.

Article no.:
IT 9982200
Model no.:
TS IT PRO 24U0600W1070D BLACK W SIDES
Product description
Ships complete with perforated single front and rear doors keyed alike, leveling feet, casters, roof with cable access.
Material
Carbon steel
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Interior installation: RAL 9005
Enclosure frame and panels: RAL 9005
Supply includes
Perforated steel door at the front and rear (surface area approx. 85% perforated) 130° quick release internal hinges
Enclosure frame TS 8 with door and roof plate
Installed caster kits
Leveling Feet
Baying Brackets (4 X 24" and 4 X 600mm)
M6 cage nuts (Package of 50)
M6 mounting screws (Package of 50)
Solid sidewalls, pre-installed
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 1,070 mm
( Width: 23.6 ˝
Height: 47.2 ˝
Depth: 42.1 ˝ )
Installation height for components
24 U
Note
The door-opening angle may vary depending on site requirements or applications
with side panels
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Design doors
Perforated front and rear
Packaging unit
1 pc(s).
Gross weight
173.1 lb
Customs tariff number
9403200082
UPC-Code
92998
Approvals
UL
Documentation
Brochure
Instructions
Sell sheet
Data sheets
Technical details
Visio Shapes