TS IT Pro

Article no.: IT 9982206

Model no.: TS IT PRO 42U0600W1200D BLACK W SIDES

TS IT Pro configured for ready deployment. Black. Enclosures are complete with depth adjustable 19˝ EIA rails, casters, cable management walls with dual PDU mounting, baying kit and locking front and rear perforated doors. Available in a range of sizes with or without sidewalls.

Article no.:
IT 9982206
Model no.:
TS IT PRO 42U0600W1200D BLACK W SIDES
Product description
Ships complete with perforated single front door and split rear doors keyed alike, leveling feet, casters, roof with brush baffle cable access channels, vertical cable walls with dual PDU mountings.
Material
Carbon steel
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Interior installation: RAL 9005
Enclosure frame and panels: RAL 9005
Supply includes
Perforated single steel door at the front (surface area approx. 85% perforated) 130° quick release internal hinges
Perforated steel door at the rear vertically divided (surface area approx. 85% perforated) 130° quick release internal hinges
Enclosure frame TS 8 with doors and roof plate
Front and rear comfort handles with push button keyed door lock
Installed caster kits
Leveling Feet
Baying Brackets (4 X 24" and 4 X 600mm)
M6 cage nuts (Package of 50)
M6 mounting screws (Package of 50)
Two moveable cable management walls with dual PDU mounting and cable manager cutouts
Two sets of split (horizontal) side panel including matching key set for door locks
Dimensions
Width: 600 mm
Height: 2,012 mm
Depth: 1,200 mm
( Width: 23.6 ˝
Height: 79.2 ˝
Depth: 47.2 ˝ )
Installation height for components
42 U
Note
The door-opening angle may vary depending on site requirements or applications
with side panels
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Design doors
Perforated front and rear
Packaging unit
1 pc(s).
Gross weight
287.701 lb
Customs tariff number
9403200082
UPC-Code
92690
Approvals
UL
Documentation
Brochure
Instructions
Sell sheet
Data sheets
Technical Data sheet
Visio Shapes