TS IT Industry 4.0 / Edge

Article no.: TS 9963490

Model no.: 42U 2000H0600W1000D TS UL TYPE12 NETWORK

TS IT Enclosure sealed for direct enclosure-specific climate control.

Article no.:
TS 9963490
Model no.:
42U 2000H0600W1000D TS UL TYPE12 NETWORK
Product description
TS IT UL Type 12, 19" mounting angles, HWD: 2000 x 600 x 1000 mm, 42 U
Material
Carbon steel
Front and rear door: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Interior installation: Dipcoat-primed
General color
RAL 7035
Color
Housing frame, panels and interior fittings: RAL 7035
Supply includes
Enclosure frame
Front and rear door: carbon steel, 1.5 mm
Lock front and rear: Comfort handle and security lock 12321
Connection accessories for potential equalization with earthing point (supplied loose)
50 multi-tooth screws M6, captive nuts M6, conductive (supplied loose)
IPPC pallet
Roof plate, one-piece, solid
Base, gland plate(s)
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 39.4 ˝ )
Height units
42 U
Mounting space to 19" level, front/rear
66 mm / 189 mm
Distance between mounting levels
742 mm
( 29.2 ˝ )
Design doors
Solid
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Customs tariff number
9403200082
UPC-Code
86394
Documentation
Sell sheet