- Article no.:
- TS 3313220
- Product description
- For routing, fastening and storing cables or as an empty enclosure for dissimilar Liquid Cooling Package (LCP) installations.
- Benefits
- Optimal handling of surplus cable and structured cable management
- Applications
- As cable management housing between fully populated network and server racks
- As empty housing for the symmetrical compensation of hot/cold aisle compartmentalization in the case of an uneven number of LCPs in two bayed enclosure suites
- As a placeholder for the simple retrofitting of LCP installations
- Material
- Carbon steel
Aluminum
- Surface finish
- Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing: RAL 7035
Front: RAL 9005
- Supply includes
- Enclosure frame with front and rear door
Aluminum door, front, solid with black designer trim panel, 180° hinges
Carbon steel door, rear, closed, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
2 roof/base plates, with cut-outs for cable entry via brush strips
3 TS system chassis each fitted left and right
Baying seal
- Dimensions
- Width: 300 mm
Height: 2,200 mm
Depth: 1,000 mm( Width: 11.8 ˝
Height: 86.6 ˝
Depth: 39.4 ˝ )
- Note
- A side panel is required when placed at the start or end of a bayed enclosure suite
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- EAN
- 4028177708037
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-