Early fire detection system EFD Plus

Article number: DK 7338.220

The EFD Plus system is a compact 19", 1 U early fire detection system with active smoke extraction system.

Article number:
DK 7338.220
Product description
The EFD Plus system is a compact early fire detection system with active smoke extraction system. The integral fan continuously extracts the air from the enclosure, and passes it over two smoke detectors. The first smoke detector is extremely sensitive and triggers a pre-alarm. The second smoke detector triggers the main alarm.
Benefits
Early fire detection
Automatic extinguishing
Innovative extinguisher gas Novec™ 1230: climate-friendly, uncritical for IT components, non-conductive
19" rack mount with just 1 U
Extinguisher gas
Type: –
Interfaces
3 x RJ12 (connection to CMC)
alternatively 3 relay outputs (max. contact load 24 V DC/0.5 A)
Uninterruptible mains electricity operation
2 x 12 V, 2.2 A/approx. 4 h
Number controlled enclosures (max.)
5
Number slave modules (max.)
5
Display
LCD display with plain text information
Sensors
2 different scattered-light sensors
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 500 mm
( Width: 19 ˝
Height: 1.73 ˝
Depth: 19.7 ˝ )
Operating temperature range
10 °C...35 °C
( 50 °F...95 °F )
Storage temperature range
-15 °C...40 °C
( 5 °F...104 °F )
Rated operating voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
240 V AC
Packaging unit
1 pc(s).
Net weight
8 kg
Gross weight
14 kg
Customs tariff number
85311095
EAN
4028177652521
ECLASS 8.0
40040104
Product description
Early fire recognition through active air intake and continuous, monitoring of the air for thermal additives produced during the, pyrolysis phase., Technical data:, Height: 44.45 mm = 1 RU
Declarations
Declaration of conformity
Documentation
Instructions