- Article number:
- DK 7890.247
- Version
- 47 U
- Packaging unit
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.18 kg
- Customs tariff number
- 85177100
- EAN
- 4028177686489
- ECLASS 8.0
- 27189253
- Product description
- DK RFID aerial systems, 47 U
RFID Aerial Systems
Article number: DK 7890.247
The RFID aerial system can be installed on the side of 19" profiles on TS IT racks. It can read and write the RFID tags attached to 19" components. Position detection of the components is accurate to within 1/3 U, for this reason there are 3 aerial elements and signaling LEDs integrated into each height unit. The installation position of the components is correctly recognized even if they are not located precisely in the height hole pattern. Reading and writing of the RFID tags is always signaled by one LED.