- Article no.:
- SK 3311238
- Model no.:
- LCP 30KW CLOSED LOOP 1 FAN
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- The separation of cooling and enclosure prevents water from entering the server enclosure
- Fan modules configurable as n+1 redundancy.
- Targeted cooling output thanks to modular fan units
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Touchscreen display may be retrofitted.
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Color
- Exterior: RAL 9005
Enclosure frame and interior: RAL 7035
- Options
- Various sensors
- Max. cooling output
- 30 kW( 102,364 BTU/h )
- Type of connection (electrical)
- Connector
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- 2-way control ball valve
- Water connections
- DN 40 (G 1½" external thread)
- Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Installation in bayed enclosure suite
- Flush
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
- Total cooling output/number of fan modules
- 10 kW/1
20 kW/2
30 kW/3( 34,121 BTU/h
68,243 BTU/h
102,364 BTU/h )
- Water inlet temperature
- 15 °C( 59 °F )
- Packaging unit
- 1 pc(s).
- Net weight
- 504.991 lb
- Gross weight
- 504.991 lb
- UPC-Code
- 87738