- Article no.:
- SK 3412810
- Version
- wall-mounted
- Product description
- Through the use of the Blue e+ technology, the bundle is optimally matched to the requirements for energy-efficient cooling of IT racks. In combination with the interfaces of the IoT interface, communication to various systems as well as monitoring and energy management takes place.
- Benefits
- Energy saved due to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Intuitive operation due to touch display and intelligent interfaces
- Technical specifications
- Further information, instructions and technical data for the individual components listed in this bundle can be found on the respective article pages
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Bundle comprised of the following individual components:
IoT interface (3124.300)
Temperature sensor (3124.400)
Connection cable (7030.091)
Nylon loop cable holder (7111.350)
Wall-mounted cooling unit (3487.930)
- Useful cooling output L30 L22
- 3,000 W
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Rated output
- 1.05 kW
- Type of connection (electrical)
- Plug-in terminal strip
- Dimensions
- Width: 450 mm
Height: 1,600 mm
Depth: 294 mm( Width: 17.7 ˝
Height: 63 ˝
Depth: 11.6 ˝ )
- Duty cycle
- 100 %
- Temperature control
- e+ controller
- Protocols
- OPC-UA
- SNMPv1
- SNMPv2
- SNMPv3
- Modbus/TCP
- TCP/IPv4
- TCP/IPv6
- Radius
- Telnet
- SSH
- FTP
- SFTP
- HTTP
- HTTPS
- NTP
- DHCP
- DNS
- SMTP
- Syslog
- LDAP
- Operating temperature range
- -20 °C...60 °C( -4 °F...140 °F )
- Permissible operating pressure (p. max.)
- 25 bar( 362.6 PSI )
- Storage temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Setting range
- 20 °C...50 °C( 68 °F...122 °F )
- Protection category IP to EN 60 529
- External circuit IP 24
- Internal circuit IP 55
- Refrigerant/cooling medium
- Refrigerant: R-1234yf
Quantity: 1.1 kg
Refrigerant quantity in compression system: 0.65 kg
Refrigerant quantity in heat pipe system: 0.45 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t( Refrigerant: R-1234yf
Quantity: 2.4 lb. )
- Packaging unit
- 1 pc(s).
- Net weight
- 69 kg
- Gross weight
- 74.5 kg
- Customs tariff number
- 84158200
- ECLASS 8.0
- 27180704
- Product description
-
Blue e+ for IT applications, 3 kW bundle, consisting of these individual components: wall-mounted cooling unit (3487.930), IoT interface (3124.300), temperature sensor (3124.400), connection cable (7030.091), Velcro cable holder (7111.350), WHD: 450 x 1600 x 294 mm