Fan tray for VX IT, TS IT, TX CableNet

Article no.: DK 5502020

For active ventilation of the VX IT, TS IT, or TE 8000, depending on the version.

Fan expansion kit

Article no.:
DK 5502020
Product description
For active ventilation. The unit may optionally be extended with additional fans.
Applications
For use in the cut-out integrated into the roof plate
Color
RAL 7035
Supply includes
1 fan unit
2 fans
1 thermostat
Connection cable, open-end
Assembly components
Air throughput per fan (unimpeded air flow)
160/180
( 94.2/105.9 )
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Dimensions
Width: 340 mm
Height: 54 mm
Depth: 550 mm
( Width: 13.4 ˝
Height: 2.13 ˝
Depth: 21.7 ˝ )
Air throughput of fans (unimpeded air flow)
1514
Installation options
In the VX IT with W x D (mm): 800 x 800/800 x 1000/800 x 1200
In the TS IT with W x D (mm): 800 x 800/800 x 1000/800 x 1200
In the TE 8000 with W x D (mm): 600 x 600/600 x 800/600 x 1,000/800 x 600/800 x 800/800 x 1,000
Note
The specified sound level relates to the first fan
Connection via distributor box or country-specific connector
Sound pressure level per fan
37 dB(A)
Suitable for
Enclosure type: VX IT
TS IT
Operating temperature range
5 °C...55 °C
( 41 °F...131 °F )
Packaging unit
1 pc(s).
Net weight
4.3 kg
Gross weight
4.38 kg
Customs tariff number
84149000
EAN
4028177679252
ECLASS 8.0
27189272
Product description
DK fan mounting plate, for use in roof plate, incl. 2 fans, expandable to max. 6 fans, WHD: 340x59x550 mm
Declarations
Declaration of conformity UK
Documentation
Instructions