- Article number:
- SK 3239.718
- Version
- wall-mounted
- Product description
- Filter fans with diagonal fan technology are more pressure-resistant and produce more constant air performance. The diagonal outflow direction ensures a more uniform heat dissipation from the enclosure.
- Benefits
- Highest airflow through pleated filter in delivery condition
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
- Tool-free mounting
- Material
- Plastic
- Color
- RAL 9005
- Supply includes
- Complete unit ready to install, including folded filter
- Fan
- Axial, shaded pole motor
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 100 m³/h
At 60 Hz: 115 m³/h( At 50 Hz: 58.9 cfm
At 60 Hz: 67.7 cfm )
- Unimpeded air flow (with folded filter)
- At 50 Hz: 110 m³/h
At 60 Hz: 125 m³/h( At 50 Hz: 64.74 cfm
At 60 Hz: 73.57 cfm )
- Airflow with corresponding outlet filter including chopped fiber filter
- At 50 Hz: 75 m³/h
At 60 Hz: 86 m³/h( At 50 Hz: 44.14 cfm
At 60 Hz: 50.62 cfm )
- Airflow with corresponding outlet filter including pleated filter
- At 50 Hz: 92 m³/h
At 60 Hz: 104 m³/h( At 50 Hz: 54.15 cfm
At 60 Hz: 61.21 cfm )
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 15.4 W
At 60 Hz: 15.8 W
- Rated current max.
- At 50 Hz: 0.2 A
At 60 Hz: 0.21 A
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 105 mm( Width: 8.03 ˝
Height: 8.03 ˝
Depth: 4.13 ˝ )
- Installation depth
- 84 mm( 3.31 ˝ )
- Mounting cut-out
- Width of opening: 177 mm
Cut-out height: 177 mm( Width of opening: 6.97 ˝
Cut-out height: 6.97 ˝ )
- Protection category IP to IEC 60 529
- IP 54 with chopped fiber filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped fiber filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped fiber filter/pleated filter
- Type 3, 3R, 4, 4X with chopped fiber filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Note
- For the 3237.XXX filter fan, the electrical connection is made via 2 individual wires (length approx. 300 mm) on the unit, for all other filter fans, it’s made via a spring-loaded terminal
- Operating temperature range
- -15 °C...55 °C( 5 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- At 50 Hz: 51 dB(A)
At 60 Hz: 54 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.92 kg
- Customs tariff number
- 84145915
- EAN
- 4028177998186
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ filter fan, 110/125 m³/h, 115 V, 1~, 50 Hz/60 Hz, WHD 204 x 204 x 105 mm, RAL 9005