- Article no.:
- SK 3241708
- Version
- wall-mounted 
- Product description
- Filter fans with diagonal fan technology are more pressure-resistant and produce more constant air performance. The diagonal outflow direction ensures a more uniform heat dissipation from the enclosure. 
- Benefits
- Highest airflow through pleated filter in delivery condition 
- Easy filter change thanks to a new opening mechanism on the louvre grille 
- Faster assembly on the enclosure due to optimized snap hooks 
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability. 
- Tool-free mounting 
- Material
- Plastic 
- Color
- RAL 9005 
- Supply includes
- Complete unit ready to install, including pleated filter 
- Fan
- Diagonal, shaded pole motor 
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 225 m³/h
 At 60 Hz: 245 m³/h( At 50 Hz: 132.4 cfm
 At 60 Hz: 144.2 cfm )
- Unimpeded air flow (with pleated filter)
- At 50 Hz: 272 m³/h
 At 60 Hz: 280 m³/h( At 50 Hz: 160.09 cfm
 At 60 Hz: 164.8 cfm )
- Airflow with corresponding outlet filter including chopped fiber filter
- At 50 Hz: 173 m³/h
 At 60 Hz: 187 m³/h( At 50 Hz: 101.82 cfm
 At 60 Hz: 110.06 cfm )
- Airflow with corresponding outlet filter including pleated filter
- At 50 Hz: 242 m³/h
 At 60 Hz: 246 m³/h( At 50 Hz: 142.44 cfm
 At 60 Hz: 144.79 cfm )
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz 
- Rated power Pel
- At 50 Hz: 43.2 W
 At 60 Hz: 54.5 W
- Rated current max.
- At 50 Hz: 0.27 A
 At 60 Hz: 0.32 A
- Dimensions
- Width: 255 mm
 Height: 255 mm
 Depth: 129 mm( Width: 10 ˝
 Height: 10 ˝
 Depth: 5.08 ˝ )
- Installation depth
- 108 mm( 4.25 ˝ ) 
- Mounting cut-out
- Width of opening: 224 mm
 Cut-out height: 224 mm( Width of opening: 8.82 ˝
 Cut-out height: 8.82 ˝ )
- Protection category IP to IEC 60 529
- IP 54 with chopped fiber filter/pleated filter 
- IP 55 with pleated filter and absorber mat 
- IP 56 with chopped fiber filter/pleated filter and hose-proof hood 
- Protection category NEMA
- Type 12 with chopped fiber filter/pleated filter 
- Type 3, 3R, 4, 4X with chopped fiber filter/pleated filter and hose-proof hood 
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A 
- Note
- For the 3237.XXX filter fan, the electrical connection is made via 2 individual wires (length approx. 300 mm) on the unit, for all other filter fans, it’s made via a spring-loaded terminal 
- Operating temperature range
- -30 °C...55 °C( -22 °F...131 °F ) 
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F ) 
- Noise pressure level
- At 50 Hz: 53 dB(A)
 At 60 Hz: 54 dB(A)
- Packaging unit
- 1 pc(s). 
- Net weight
- 2.2 kg
- Gross weight
- 2.413 kg
- Customs tariff number
- 84145915 
- EAN
- 4028177998056 
- ETIM 9
- EC000320 
- ETIM 8
- EC000320 
- ECLASS 8.0
- 27180716 
- Product description
- 
SK Blue e+ filter fan, 272/280 m³/h, 230 V, 1~, 50 Hz/60 Hz, WHD 255 x 255 x 129 mm, RAL 9005